??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BMF 214K-PS-C-2A-SA2-S49-00,3
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 214K-PS-C-2A-SA2-S49-00,3
VERF
Availability
Available
BC
Order code
BMF00A2
TC
Product identifier
BMF 214K-PS-C-2A-SA2-S49-00,3
PX
Product view
44431_01
ICON
WEBINC
Product family
C-slot (10-slot/rounded slot)
W
Weight
0.017 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BMF00A2
DESCRIPT
Description
Dimension = 16.8 x 2.9 x 4.5 mm, Principle of operation = Magnetic field sensor, Connection = M8x1-Male, 3-pin, Cable = PUR, 0.3 m, Application = Optimized response path especially suited for short-stroke cylinders., Mounting part = C-slot, SMC, Bimba, Schunk, Housing material = PA 12, Switching output = PNP normally open (NO), Switching frequency = 7000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions